IESNA:LM-63-2002
[TEST]P1055748
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H340D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1129
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
643.8 638.5 635.6 631.3 624.5 615.4 605.3 593.7 580.2 565.8
549.9 532.6 513.8 494.5 474.3 453.6 432.4 409.8 387.1 364.5
340.9 317.8 295.2 271.6 246.5 223.9 199.8 175.3 150.7 126.6
102.1 79.9 58.7 38.5 20.7 7.2 0
643.8 646.7 643.3 637 626.5 612 596.6 579.3 560 539.8
516.7 493.6 469.5 444 418 391.5 364.5 337.5 310.6 283.1
256.6 230.6 205.1 180.1 156 133.4 110.7 92 77.5 64
51 39.5 29.4 20.2 12.5 5.3 0
643.8 640.4 634.2 620.2 603.3 583.1 560.5 534 506.1 475.7
444.4 412.7 379.9 348.6 317.8 287.9 259.5 232.1 206.6 182.5
159.9 141.1 127.1 113.2 100.2 88.6 77.5 67.4 57.8 48.6
40.4 32.3 25 17.8 11.6 5.3 0
643.8 640.9 628.4 611 588.9 561.9 533 500.3 463.2 425.2
389.1 353.4 318.8 286.5 257.1 229.2 203.2 178.6 159.4 145.9
133.4 121.3 108.3 98.2 87.6 78.5 69.3 60.7 52.5 45.3
37.6 30.3 23.6 16.9 10.6 4.8 0
643.8 642.8 632.7 612.5 587 558.6 525.8 489.2 449.7 411.2
373.2 335.6 301.4 269.7 240.8 213.8 189.2 168.1 154.1 141.1
128.6 118 105.9 95.3 86.2 77 68.4 60.2 52 44.3
37.1 29.9 23.1 16.9 11.1 5.3 0
